Grove Gear HMQ224-20-1-1.438-56C-L2
Part #:HMQ224-20-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.31 |
| B: | 6.12 | RQ: | 4.09 in |
| V: | 1.94 in | AK: | 4.5 |
| BD: | 5.88 | LQ: | 4.63 in |
| C: | 6.94 in | AJ: | 5.88 |
| AD: | 5.18 | T: | 1.438 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| F: | 2.88 | G: | 1.44 |
| AG: | 6 | D: | 2.5 |
| BE: | 0.38 in | I: | 3.77 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.828 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HMQ224 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

