How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | BE: | 0.38 in |
| AE2: | 0.31 | LQ: | 4.63 in |
| B: | 6.12 | C: | 6.94 in |
| AK: | 4.5 | BF: | 0.41 |
| RQ: | 4.09 in | AE1: | 0.51 |
| D: | 2.5 | AG: | 6 |
| AD: | 5.18 | I: | 3.77 in |
| F: | 2.88 | T: | 1.438 |
| V: | 1.94 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | BD: | 6.5 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ224 |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.04 |
| Center Distance (in): | 2.375 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

