How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | D: | 2.94 |
| AE2: | 0.39 | BF: | 0.41 |
| C: | 8 in | BE: | 0.38 in |
| T: | 1.438 | RQ: | 4.82 in |
| LQ: | 5.19 in | V: | 1.94 in |
| G: | 1.69 | AK: | 4.5 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| B: | 7.38 | AE1: | 0.6 |
| AJ: | 5.88 | I: | 4.34 in |
| BD: | 6.5 | AD: | 6.01 |
Technical Specifications
| Ratio: | 10:1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.903 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1762 |
| Service Factor: | 1 | Model Code: | HMQ226 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |
| Output Shaft: | Hollow Bore |

