How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.438 |
| BD: | 6.5 | AG: | 7 |
| G: | 1.69 | V: | 1.94 in |
| D: | 2.94 | B: | 7.38 |
| I: | 4.34 in | F: | 3.38 |
| C: | 8 in | AE2: | 0.39 |
| AK: | 4.5 | RQ: | 4.82 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | AD: | 6.01 |
| AE1: | 0.6 | BE: | 0.38 in |
Technical Specifications
| Model Code: | HMQ226 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.371 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

