How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AD: | 6.01 |
| BE: | 0.38 in | BD: | 6.5 |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| F: | 3.38 | LQ: | 5.19 in |
| AE2: | 0.39 | V: | 1.94 in |
| T: | 1.438 | RQ: | 4.82 in |
| AG: | 7 | AE1: | 0.6 |
| AK: | 4.5 | D: | 2.94 |
| G: | 1.69 | C: | 8 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Product Type: | Worm Speed Reducer |
| Product Line: | OE Series - Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.654 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | HMQ226 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

