How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AD: | 6.01 |
| D: | 2.94 | BF: | 0.41 |
| BE: | 0.38 in | RQ: | 4.82 in |
| LQ: | 5.19 in | C: | 8 in |
| AE2: | 0.39 | G: | 1.69 |
| BD: | 6.5 | V: | 1.94 in |
| AG: | 7 | F: | 3.38 |
| AK: | 4.5 | AE1: | 0.6 |
| AJ: | 5.88 | T: | 1.438 |
| Center Distance (in): | 2.625 in | B: | 7.38 |
Technical Specifications
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | HMQ226 | Thrust Rating - output shaft: | 2091 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.335 |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1479 in/lbs |

