How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | RQ: | 5.32 in |
| AJ: | 5.88 | C: | 8.88 in |
| AE2: | 0.36 | AG: | 7.5 |
| AD: | 6.53 | F: | 4 |
| AK: | 4.5 | T: | 1.938 |
| LQ: | 5.69 in | BD: | 6.5 |
| BF: | 0.41 | BE: | 0.38 in |
| B: | 8.12 | I: | 4.84 in |
| G: | 2 | V: | 2.51 in |
| AE1: | 0.6 | Center Distance (in): | 3 in |
Technical Specifications
| Bore Code: | 31 | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 5.45 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Model Code: | HMQ230 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Thrust Rating - output shaft: | 2147 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1802 in/lbs |

