How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | BD: | 6.5 |
| V: | 2.51 in | AJ: | 5.88 |
| B: | 8.12 | AE1: | 0.6 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 3.25 | T: | 1.938 |
| AD: | 6.53 | RQ: | 5.32 in |
| AE2: | 0.36 | G: | 2 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| I: | 4.84 in | F: | 4 |
| BF: | 0.41 | C: | 8.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.207 | Input RPM: | 1,750 |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Ratio Range: | 15:1 | Model Code: | HMQ230 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 116.7 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2549 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

