How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BE: | 0.38 in |
| AK: | 4.5 | I: | 4.84 in |
| G: | 2 | LQ: | 5.69 in |
| AG: | 7.5 | AD: | 6.53 |
| V: | 2.51 in | BF: | 0.41 |
| AE1: | 0.6 | F: | 4 |
| Center Distance (in): | 3 in | RQ: | 5.32 in |
| C: | 8.88 in | AE2: | 0.36 |
| AJ: | 5.88 | BD: | 6.5 |
| T: | 1.938 | D: | 3.25 |
Technical Specifications
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Model Code: | HMQ230 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Series Code: | OE | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2549 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.207 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 31 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

