How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.938 |
| AE2: | 0.36 | C: | 8.88 in |
| BF: | 0.41 | F: | 4 |
| D: | 3.25 | BE: | 0.38 in |
| AD: | 6.53 | AJ: | 5.88 |
| LQ: | 5.69 in | B: | 8.12 |
| V: | 2.51 in | I: | 4.84 in |
| BD: | 6.5 | RQ: | 5.32 in |
| AG: | 7.5 | AE1: | 0.6 |
| G: | 2 | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/2 X 3.38 |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 3.233 | Input Style: | C-Face Quill |
| Model Code: | HMQ230 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

