How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BD: | 6.5 |
| AK: | 4.5 | I: | 4.84 in |
| V: | 2.51 in | RQ: | 5.32 in |
| F: | 4 | Center Distance (in): | 3 in |
| BE: | 0.38 in | BF: | 0.41 |
| AD: | 6.53 | AE2: | 0.36 |
| AE1: | 0.6 | AG: | 7.5 |
| C: | 8.88 in | LQ: | 5.69 in |
| AJ: | 5.88 | D: | 3.25 |
| T: | 1.938 | B: | 8.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 31 |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.233 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Model Code: | HMQ230 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

