How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AG: | 7.5 |
| AJ: | 5.88 | RQ: | 5.32 in |
| AK: | 4.5 | T: | 1.938 |
| AE1: | 0.6 | I: | 4.84 in |
| AD: | 6.53 | AE2: | 0.36 |
| BD: | 6.5 | F: | 4 |
| C: | 8.88 in | G: | 2 |
| BE: | 0.38 in | B: | 8.12 |
| V: | 2.51 in | BF: | 0.41 |
| D: | 3.25 | Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | HMQ230 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.382 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

