How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | T: | 1.938 |
| AJ: | 5.88 | AE2: | 0.36 |
| AD: | 6.53 | C: | 8.88 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| F: | 4 | V: | 2.51 in |
| RQ: | 5.32 in | AE1: | 0.6 |
| D: | 3.25 | BE: | 0.38 in |
| G: | 2 | B: | 8.12 |
| AG: | 7.5 | AK: | 4.5 |
| BF: | 0.41 | BD: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Product Type: | Worm Speed Reducer |
| Series Code: | OE | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Model Code: | HMQ230 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.382 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

