How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | AD: | 6.53 |
| C: | 8.88 in | G: | 2 |
| F: | 4 | Center Distance (in): | 3 in |
| AK: | 4.5 | BE: | 0.38 in |
| AE1: | 0.6 | LQ: | 5.69 in |
| BD: | 6.5 | B: | 8.12 |
| AE2: | 0.36 | AG: | 7.5 |
| T: | 1.938 | V: | 2.51 in |
| BF: | 0.41 | I: | 4.84 in |
| D: | 3.25 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 31 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.535 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2574 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | HMQ230 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

