How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| F: | 4 | AE1: | 0.54 |
| AJ: | 5.88 | RQ: | 5.51 in |
| AG: | 7.88 | G: | 2 |
| AD: | 7.04 | BD: | 6.5 |
| C: | 9.38 in | LQ: | 5.88 in |
| I: | 5.02 in | B: | 8.75 |
| D: | 3.5 | T: | 1.938 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AE2: | 0.29 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2026 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ232 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 7.034 | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

