How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BF: | 0.53 |
| RQ: | 5.81 in | G: | 2 |
| LQ1: | 6.31 in | D: | 3.5 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| B: | 8.75 | AG: | 7.88 |
| AE2: | 0.29 | AE1: | 0.54 |
| C: | 9.38 in | I: | 5.02 in |
| AK: | 8.5 | AD: | 7.04 |
| AJ: | 7.25 | V: | 2.51 in |
| BE1: | 0.5 in | T: | 1.938 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.277 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2490 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Model Code: | HMQ232 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

