How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.29 |
| RQ: | 5.51 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AD: | 7.04 | T: | 1.938 |
| AG: | 7.88 | D: | 3.5 |
| C: | 9.38 in | BD: | 6.5 |
| LQ: | 5.88 in | B: | 8.75 |
| G: | 2 | F: | 4 |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | HMQ232 | Thrust Rating - output shaft: | 2490 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.277 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Style: | C-Face Quill | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Center Distance (in): | 3.25 |
| Output Key: | 1/2 X 3.38 | Ratio: | 15:1 |
| Bore Code: | 31 | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

