How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 5.02 in |
| LQ: | 5.88 in | BF: | 0.41 |
| BD: | 6.5 | AJ: | 5.88 |
| RQ: | 5.51 in | AG: | 7.88 |
| G: | 2 | D: | 3.5 |
| AD: | 7.04 | B: | 8.75 |
| BE: | 0.38 in | AE1: | 0.54 |
| C: | 9.38 in | T: | 1.938 |
| AK: | 4.5 | AE2: | 0.29 |
| F: | 4 | Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 3.003 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Output RPM: | 58.3 | Center Distance (in): | 3.25 |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HMQ232 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

