How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AE2: | 0.29 |
| BE: | 0.38 in | BD: | 6.5 |
| AE1: | 0.54 | I: | 5.02 in |
| BF: | 0.41 | T: | 1.938 |
| G: | 2 | AK: | 4.5 |
| D: | 3.5 | LQ: | 5.88 in |
| RQ: | 5.51 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 | B: | 8.75 |
| AJ: | 5.88 | F: | 4 |
| V: | 2.51 in | AG: | 7.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HMQ232 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 2.348 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

