Grove Gear HMQ232-50-1-1.500-210TC-L1
Part #:HMQ232-50-1-1.500-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | I: | 5.02 in |
| RQ: | 6.25 in | LQ1: | 6.75 in |
| AE1: | 0.54 | AK: | 8.5 |
| BE1: | 0.5 in | F: | 4 |
| BD: | 9 | AE2: | 0.29 |
| V: | 2.51 in | T: | 1.5 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| J: | N/A in | AG: | 7.88 |
| AD: | 7.04 | B: | 8.75 |
| AJ: | 7.25 | C: | 9.38 in |
| BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.907 | Model Code: | HMQ232 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | Assembly: | HMQ-1 |
| Ratio Range: | 50:1 | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input Style: | C-Fcace Quill | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

