Grove Gear HMQ232-50-1-1.500-210TC-L2
Part #:HMQ232-50-1-1.500-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AG: | 7.88 |
| G: | 2 | BF: | 0.53 |
| J: | N/A in | V: | 2.51 in |
| AK: | 8.5 | F: | 4 |
| AE2: | 0.29 | RQ: | 6.25 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| BD: | 9 | B: | 8.75 |
| T: | 1.5 | I: | 5.02 in |
| C: | 9.38 in | AE1: | 0.54 |
| AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output RPM: | 35 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 50:1 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Input Style: | C-Fcace Quill |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.907 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ232 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

