Grove Gear HMQ232-50-1-1.500-210TC-L9
Part #:HMQ232-50-1-1.500-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | V: | 2.51 in |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1.5 | F: | 4 |
| G: | 2 | D: | 3.5 |
| C: | 9.38 in | I: | 5.02 in |
| LQ1: | 6.75 in | AJ: | 7.25 |
| BD: | 9 | RQ: | 6.25 in |
| AE1: | 0.54 | BF: | 0.53 |
| AE2: | 0.29 | J: | N/A in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| AD: | 7.04 |
Technical Specifications
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Mounting Style: | Shaft Mount |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.907 |
| Input Bore (C Face): | 1.375 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Model Code: | HMQ232 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Input Style: | C-Fcace Quill |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

