Grove Gear HMQ232-50-2-1.500-210TC-L2
Part #:HMQ232-50-2-1.500-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | G: | 2 |
| D: | 3.5 | BE1: | 0.5 in |
| RQ: | 6.25 in | BD: | 9 |
| T: | 1.5 | B: | 8.75 |
| AE1: | 0.54 | LQ1: | 6.75 in |
| AJ: | 7.25 | C: | 9.38 in |
| AG: | 7.88 | I: | 5.02 in |
| AE2: | 0.29 | J: | N/A in |
| F: | 4 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Ratio: | 50:1 | Bore Code: | 24 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 1.907 |
| Output RPM: | 35 | Input Style: | C-Fcace Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Model Code: | HMQ232 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

