Grove Gear HMQ232-50-2-1.500-210TC-L4
Part #:HMQ232-50-2-1.500-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2 |
| B: | 8.75 | AE2: | 0.29 |
| AK: | 8.5 | BF: | 0.53 |
| C: | 9.38 in | T: | 1.5 |
| LQ1: | 6.75 in | D: | 3.5 |
| AG: | 7.88 | RQ: | 6.25 in |
| BD: | 9 | J: | N/A in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| F: | 4 | V: | 2.51 in |
| AE1: | 0.54 | AJ: | 7.25 |
| I: | 5.02 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Model Code: | HMQ232 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.907 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input Style: | C-Fcace Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Bore Code: | 24 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 50:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

