Grove Gear HMQ232-50-2-1.500-210TC-L9
Part #:HMQ232-50-2-1.500-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 6.75 in | RQ: | 6.25 in |
| T: | 1.5 | AJ: | 7.25 |
| B: | 8.75 | I: | 5.02 in |
| C: | 9.38 in | F: | 4 |
| J: | N/A in | G: | 2 |
| AE1: | 0.54 | D: | 3.5 |
| BF: | 0.53 | V: | 2.51 in |
| AK: | 8.5 | AD: | 7.04 |
| AG: | 7.88 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input Style: | C-Fcace Quill | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Motor Frame Size: | 210TC |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | HMQ232 | Input HP @ 1750 RPM: | 1.907 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 2574 | Assembly: | HMQ-2 |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

