Grove Gear HMQ242-30-2-2.000-56C-L4
Part #:HMQ242-30-2-2.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | RQ: | 6.04 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| T: | 2 | D: | 4.44 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.34 | V: | 2.75 in |
| G: | 2.5 | AD: | 7.53 |
| I: | 6.1 in | B: | 10.25 |
| AK: | 4.5 | LQ: | 6.45 in |
| AE1: | 0.63 | C: | 11.38 in |
| BF: | 0.41 | F: | 5 |
Technical Specifications
| Output RPM: | 58.3 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Bore Code: | 32 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 5.226 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

