Grove Gear HMQ242-30-2-2.188-180TC-L2
Part #:HMQ242-30-2-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AD: | 7.53 |
| LQ1: | 7.21 in | AE2: | 0.34 |
| RQ: | 6.68 in | BF: | 0.53 |
| V: | 2.75 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| B: | 10.25 | G: | 2.5 |
| F: | 5 | AE1: | 0.63 |
| AK: | 8.5 | T: | 2.188 |
| AG: | 8.5 | BD: | 9 |
| D: | 4.44 | C: | 11.38 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 5.226 |
| Ratio: | 30:1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

