How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | RQ: | 6.68 in |
| T: | 1.5 | C: | 11.38 in |
| V: | 2.75 in | BD: | 9 |
| AD: | 7.53 | AE1: | 0.63 |
| AE2: | 0.34 | F: | 5 |
| AJ: | 7.25 | G: | 2.5 |
| D: | 4.44 | I: | 6.1 in |
| AG: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.204 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.5 in |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

