How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.5 |
| RQ: | 6.68 in | AD: | 7.53 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| BF: | 0.53 | F: | 5 |
| AJ: | 7.25 | G: | 2.5 |
| AE1: | 0.63 | V: | 2.75 in |
| LQ1: | 7.21 in | BD: | 9 |
| AE2: | 0.34 | C: | 11.38 in |
| AG: | 8.5 | AK: | 8.5 |
| D: | 4.44 | I: | 6.1 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.204 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Assembly: | HMQ-1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ242 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

