How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.44 | BE1: | 0.5 in |
| RQ: | 7.24 in | AE2: | 0.34 |
| AG: | 8.5 | F: | 5 |
| C: | 11.38 in | G: | 2.5 |
| B: | 10.25 | I: | 6.1 in |
| V: | 2.75 in | T: | 1.5 |
| AE1: | 0.63 | AJ: | 7.25 |
| AD: | 7.53 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Assembly: | HMQ-1 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.204 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

