Grove Gear HMQ242-40-1-1.625-140TC-L1
Part #:HMQ242-40-1-1.625-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | LQ: | 6.45 in |
| RQ: | 6.04 in | BE: | 0.38 in |
| AE1: | 0.63 | AD: | 7.53 |
| V: | 2.75 in | D: | 4.44 |
| I: | 6.1 in | AG: | 8.5 |
| BF: | 0.41 | T: | 1.625 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| F: | 5 | C: | 11.38 in |
| G: | 2.5 | AK: | 4.5 |
| AE2: | 0.34 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 40:1 | Bore Code: | 26 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.204 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Model Code: | HMQ242 | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 2533 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

