Grove Gear HMQ242-40-1-1.625-140TC-L4
Part #:HMQ242-40-1-1.625-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | G: | 2.5 |
| AK: | 4.5 | C: | 11.38 in |
| AG: | 8.5 | D: | 4.44 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| T: | 1.625 | AE2: | 0.34 |
| AE1: | 0.63 | BE: | 0.38 in |
| V: | 2.75 in | RQ: | 6.04 in |
| I: | 6.1 in | BD: | 5.88 |
| LQ: | 6.45 in | AJ: | 5.88 |
| F: | 5 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Gear Type: | Worm | Model Code: | HMQ242 |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 4.204 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

