How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AE2: | 0.34 |
| BF: | 0.53 | BD: | 9 |
| B: | 10.25 | AD: | 7.53 |
| I: | 6.1 in | RQ: | 6.68 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AG: | 8.5 |
| LQ1: | 7.21 in | D: | 4.44 |
| BE1: | 0.5 in | V: | 2.75 in |
| AE1: | 0.63 | AJ: | 7.25 |
| T: | 1.625 | F: | 5 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 43.8 |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Bore Code: | 26 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 4.204 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

