How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BD: | 9 |
| G: | 2.5 | C: | 11.38 in |
| BF: | 0.53 | V: | 2.75 in |
| F: | 5 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | B: | 10.25 |
| AE2: | 0.34 | RQ: | 7.24 in |
| AJ: | 7.25 | AE1: | 0.63 |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 7.77 in | AG: | 8.5 |
| I: | 6.1 in | T: | 1.625 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Model Code: | HMQ242 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.204 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

