Grove Gear HMQ242-40-1-1.688-140TC-L2
Part #:HMQ242-40-1-1.688-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| D: | 4.44 | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| G: | 2.5 | AG: | 8.5 |
| C: | 11.38 in | AD: | 7.53 |
| LQ: | 6.45 in | B: | 10.25 |
| AE2: | 0.34 | F: | 5 |
| AE1: | 0.63 | T: | 1.688 |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | RQ: | 6.04 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.204 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 27 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

