Grove Gear HMQ242-40-1-1.688-180TC-L9
Part #:HMQ242-40-1-1.688-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | C: | 11.38 in |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AJ: | 7.25 |
| D: | 4.44 | T: | 1.688 |
| AG: | 8.5 | RQ: | 6.68 in |
| AE2: | 0.34 | BE1: | 0.5 in |
| F: | 5 | I: | 6.1 in |
| AE1: | 0.63 | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| LQ1: | 7.21 in | B: | 10.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-1 |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 27 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.204 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

