How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AJ: | 7.25 |
| V: | 2.75 in | BD: | 9 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AD: | 7.53 |
| C: | 11.38 in | AE2: | 0.34 |
| RQ: | 6.68 in | G: | 2.5 |
| I: | 6.1 in | LQ1: | 7.21 in |
| B: | 10.25 | AK: | 8.5 |
| F: | 5 | BE1: | 0.5 in |
| D: | 4.44 | T: | 1.688 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ242 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio Range: | 40:1 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 4.204 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

