How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AD: | 7.53 |
| G: | 2.5 | BE: | 0.38 in |
| AE1: | 0.63 | AJ: | 5.88 |
| T: | 1.688 | BF: | 0.41 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | D: | 4.44 |
| AE2: | 0.34 | AK: | 4.5 |
| C: | 11.38 in | I: | 6.1 in |
| RQ: | 6.04 in | LQ: | 6.45 in |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 40:1 | Model Code: | HMQ242 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.204 |
| Bore Code: | 27 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

