Grove Gear HMQ242-40-1-1.688-56C-L1
Part #:HMQ242-40-1-1.688-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AD: | 7.53 |
| RQ: | 6.04 in | V: | 2.75 in |
| LQ: | 6.45 in | AE2: | 0.34 |
| G: | 2.5 | AJ: | 5.88 |
| BE: | 0.38 in | AE1: | 0.63 |
| AK: | 4.5 | B: | 10.25 |
| BD: | 5.88 | F: | 5 |
| BF: | 0.41 | T: | 1.688 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| D: | 4.44 | C: | 11.38 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Bore Code: | 27 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.204 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Ratio: | 40:1 | Output Diameter (in): | 1.688 in |
| Model Code: | HMQ242 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

