Grove Gear HMQ242-40-1-1.688-56C-L2
Part #:HMQ242-40-1-1.688-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AG: | 8.5 |
| RQ: | 6.04 in | AE1: | 0.63 |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | I: | 6.1 in |
| D: | 4.44 | B: | 10.25 |
| LQ: | 6.45 in | F: | 5 |
| C: | 11.38 in | AK: | 4.5 |
| T: | 1.688 | BE: | 0.38 in |
| G: | 2.5 | AD: | 7.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 4.204 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Ratio Range: | 40:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Assembly: | HMQ-1 | Bore Code: | 27 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

