Grove Gear HMQ242-40-1-1.688-56C-L9
Part #:HMQ242-40-1-1.688-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | Center Distance (in): | 4.25 in |
| G: | 2.5 | C: | 11.38 in |
| V: | 2.75 in | T: | 1.688 |
| AK: | 4.5 | AJ: | 5.88 |
| AE1: | 0.63 | BE: | 0.38 in |
| LQ: | 6.45 in | I: | 6.1 in |
| AD: | 7.53 | F: | 5 |
| AE2: | 0.34 | AG: | 8.5 |
| BF: | 0.41 | BD: | 5.88 |
| D: | 4.44 | RQ: | 6.04 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 56C |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.204 |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

