How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | V: | 2.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.75 | I: | 6.1 in |
| AE1: | 0.63 | B: | 10.25 |
| LQ: | 6.45 in | BF: | 0.41 |
| AG: | 8.5 | C: | 11.38 in |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| AE2: | 0.34 | F: | 5 |
| G: | 2.5 | AD: | 7.53 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.204 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

