Grove Gear HMQ242-40-1-1.750-180TC-L1
Part #:HMQ242-40-1-1.750-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AG: | 8.5 | C: | 11.38 in |
| AD: | 7.53 | F: | 5 |
| LQ1: | 7.21 in | BD: | 9 |
| D: | 4.44 | RQ: | 6.68 in |
| V: | 2.75 in | AE1: | 0.63 |
| B: | 10.25 | I: | 6.1 in |
| BF: | 0.53 | T: | 1.75 |
| G: | 2.5 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.204 |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

