Grove Gear HMQ242-40-1-1.750-180TC-L2
Part #:HMQ242-40-1-1.750-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 6.1 in |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| F: | 5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | D: | 4.44 |
| B: | 10.25 | T: | 1.75 |
| RQ: | 6.68 in | AD: | 7.53 |
| AK: | 8.5 | AJ: | 7.25 |
| C: | 11.38 in | AE1: | 0.63 |
| BF: | 0.53 | AG: | 8.5 |
| V: | 2.75 in | G: | 2.5 |
Technical Specifications
| Assembly: | HMQ-1 | Output Diameter (in): | 1.75 in |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.204 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 40:1 |
| Bore Code: | 28 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

