Grove Gear HMQ242-40-1-1.750-180TC-L3
Part #:HMQ242-40-1-1.750-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | Center Distance (in): | 4.25 in |
| F: | 5 | LQ1: | 7.21 in |
| I: | 6.1 in | AD: | 7.53 |
| AE1: | 0.63 | V: | 2.75 in |
| D: | 4.44 | AG: | 8.5 |
| BD: | 9 | RQ: | 6.68 in |
| AK: | 8.5 | C: | 11.38 in |
| BF: | 0.53 | B: | 10.25 |
| BE1: | 0.5 in | AE2: | 0.34 |
| G: | 2.5 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 28 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 4.204 | Thrust Rating - output shaft: | 2533 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

