Grove Gear HMQ242-40-1-1.750-180TC-L9
Part #:HMQ242-40-1-1.750-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | B: | 10.25 |
| F: | 5 | AJ: | 7.25 |
| RQ: | 6.68 in | AE2: | 0.34 |
| AD: | 7.53 | G: | 2.5 |
| AG: | 8.5 | AK: | 8.5 |
| C: | 11.38 in | LQ1: | 7.21 in |
| I: | 6.1 in | V: | 2.75 in |
| AE1: | 0.63 | BF: | 0.53 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.75 in |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.204 |
| Thrust Rating - output shaft: | 2533 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 40:1 | Model Code: | HMQ242 |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

