How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE1: | 0.5 in |
| LQ1: | 7.77 in | AE1: | 0.63 |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | G: | 2.5 |
| F: | 5 | B: | 10.25 |
| T: | 1.75 | AG: | 8.5 |
| AJ: | 7.25 | AD: | 7.53 |
| RQ: | 7.24 in | C: | 11.38 in |
| D: | 4.44 | I: | 6.1 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Model Code: | HMQ242 | Bore Code: | 28 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.204 | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

