Grove Gear HMQ242-40-1-1.875-140TC-L1
Part #:HMQ242-40-1-1.875-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AD: | 7.53 |
| T: | 1.875 | AJ: | 5.88 |
| AK: | 4.5 | I: | 6.1 in |
| RQ: | 6.04 in | AE2: | 0.34 |
| C: | 11.38 in | BF: | 0.41 |
| D: | 4.44 | AE1: | 0.63 |
| B: | 10.25 | LQ: | 6.45 in |
| BE: | 0.38 in | V: | 2.75 in |
| BD: | 5.88 | G: | 2.5 |
| Center Distance (in): | 4.25 in | F: | 5 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Model Code: | HMQ242 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 4.204 |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

