Grove Gear HMQ242-40-1-1.875-180TC-L4
Part #:HMQ242-40-1-1.875-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | F: | 5 |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 6.1 in |
| C: | 11.38 in | AD: | 7.53 |
| LQ1: | 7.21 in | D: | 4.44 |
| AE2: | 0.34 | V: | 2.75 in |
| AG: | 8.5 | B: | 10.25 |
| AK: | 8.5 | G: | 2.5 |
| T: | 1.875 | RQ: | 6.68 in |
Technical Specifications
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.204 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

