How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.63 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AD: | 7.53 | C: | 11.38 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | AE2: | 0.34 |
| D: | 4.44 | BD: | 9 |
| F: | 5 | BE1: | 0.5 in |
| AG: | 8.5 | V: | 2.75 in |
| B: | 10.25 | AJ: | 7.25 |
| G: | 2.5 | T: | 1.875 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Bore Code: | 30 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 43.8 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.204 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

